IESNA:LM-63-2002
[TEST]P951388
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-760-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39781
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7985.7 7989.9 7973 7937.3 7728.9 7512.2 7476.4 7649 8048.8 8581.2
9225.1 9965.8 10746.4 11316.7 11754.4 12187.9 12583.5 12821.2 12903.3 12814.9
12368.8 11567.1 10542.3 8917.8 6548.4 3812.9 2960.7 2708.2 2407.3 1961.2
1506.6 1170 877.5 549.2 313.5 126.3 0
7985.7 7952 7935.2 7912 7710 7489.1 7457.5 7613.2 7998.3 8547.5
9174.6 9890 10670.7 11259.9 11680.7 12122.6 12514 12766.5 12884.4 12779.2
12299.4 11514.5 10472.9 8779 6342.2 3693 2927 2682.9 2377.8 1927.5
1487.7 1155.2 835.4 528.2 305.1 122 0
7985.7 7975.1 7966.7 7943.6 7783.6 7571.1 7503.8 7632.1 7968.8 8484.4
9094.6 9780.6 10555 11236.7 11708.1 12145.8 12606.6 12920.1 13115.8 13099
12774.9 12055.3 11068.4 9532.3 7266 4296.9 2979.6 2706.1 2453.6 2104.3
1698.1 1262.6 934.3 610.2 332.5 151.5 0
7985.7 7966.7 7956.2 7975.1 7865.7 7682.6 7600.6 7665.8 7901.5 8313.9
8863.1 9475.5 10184.6 10950.6 11562.9 12049 12516.1 12922.2 13164.2 13277.9
13151.6 12709.7 11922.7 10542.3 8463.3 5414.3 3065.9 2544 2314.7 2041.1
1750.7 1454 1125.8 751.2 429.3 191.5 0
7985.7 7977.2 7983.6 8025.6 8004.6 7907.8 7787.9 7775.2 7882.5 8128.7
8507.5 8995.7 9580.7 10254 10988.4 11668.1 12196.3 12655 13061.1 13359.9
13444.1 13258.9 12798.1 12046.9 10578.1 7973 4437.9 2251.6 1771.8 1491.9
1216.3 980.6 763.8 538.7 292.5 107.3 0
7985.7 7989.9 8013 8069.8 8124.5 8124.5 8067.7 8015.1 8023.5 8126.6
8330.8 8650.6 9082 9591.2 10161.5 10885.3 11655.5 12305.7 12682.4 12859.1
12974.9 13031.7 13012.7 12989.6 12764.4 11438.7 8564.3 4770.4 2169.5 1393
1096.3 850.1 620.8 427.2 246.2 90.5 0
7985.7 7994.1 8038.3 8105.6 8202.4 8288.7 8347.6 8393.9 8389.7 8469.6
8604.3 8810.5 9096.7 9425 9826.9 10317.2 10874.8 11487.1 12038.5 12495.1
12955.9 13473.6 13991.2 14529.9 15196.9 15571.5 14416.3 11405.1 7369.1 3701.4
1776 1092.1 740.7 481.9 275.7 96.8 0
7985.7 8000.4 8061.4 8158.2 8263.4 8368.6 8494.9 8638 8810.5 9031.5
9313.4 9637.5 9986.8 10374 10834.8 11398.8 12036.4 12739.2 13505.1 14334.2
15291.6 16337.5 17507.4 18671.1 19975.7 21492.9 22972.2 23346.7 21987.4 18757.4
13942.8 8844.2 5157.5 2849.2 1258.3 303 0
7985.7 8021.4 8095.1 8206.6 8316 8414.9 8534.9 8699 8890.5 9180.9
9563.9 10003.6 10525.5 11169.4 11952.2 12922.2 14045.9 15346.4 16747.8 18178.7
19805.3 21349.8 23172.1 25023.8 27245.9 29430.1 32207.8 35183.2 37550.5 37302.2
32826.4 24737.7 15636.7 6266.5 1144.7 252.5 0
7985.7 8019.3 8109.8 8215 8324.4 8442.3 8566.4 8732.7 8932.6 9220.9
9574.4 9999.4 10502.3 11148.4 11950.1 12968.5 14134.3 15544.2 17101.3 18696.3
20371.3 22082.1 23914.9 25913.9 28047.6 30271.8 32797 35540.9 38221.7 38695.2
34230 24983.9 14174.3 3690.9 787 233.6 0
7985.7 8017.2 8088.8 8229.8 8345.5 8473.8 8579.1 8732.7 8943.1 9195.6
9500.7 9847.9 10243.5 10786.4 11499.8 12362.5 13406.2 14689.8 16152.3 17747.3
19350.8 20994.2 22692.3 24504.1 26482.1 28426.4 30452.8 32226.7 33575.5 32609.7
28104.5 19367.6 8429.7 1626.6 490.3 162 0
7985.7 8008.8 8105.6 8227.6 8339.2 8450.7 8555.9 8678 8848.4 9031.5
9248.2 9458.6 9669.1 9953.1 10369.8 10921.1 11583.9 12474 13522 14708.8
16000.8 17337 18650 19984.1 21370.8 22669.2 23971.7 25152.2 25402.6 23201.5
18709 12854.9 5485.8 1092.1 328.3 90.5 0
7985.7 8008.8 8088.8 8181.4 8273.9 8330.8 8387.6 8436 8480.2 8532.8
8549.6 8492.8 8385.5 8271.8 8191.9 8187.7 8301.3 8625.4 9151.4 9814.3
10599.1 11464 12335.2 13202.1 14043.8 14744.5 15161.2 15394.7 14801.3 12450.9
9130.4 5645.7 2251.6 639.7 235.7 58.9 0
7985.7 7979.3 7998.3 8025.6 8008.8 7897.3 7724.7 7465.9 7125 6674.7
6110.8 5454.2 4801.9 4256.9 3823.4 3465.7 3190.1 3013.3 2922.8 2901.8
2958.6 3072.2 3181.6 3289 3339.5 3257.4 3004.9 2603 1988.5 1412
1026.9 744.9 542.9 380.9 229.4 61 0
7985.7 7933.1 7867.8 7739.5 7508 7122.9 6607.4 5952.9 5220.7 4555.7
4010.7 3537.3 3099.6 2775.5 2598.8 2516.7 2459.9 2390.4 2316.8 2247.3
2165.3 2053.8 1923.3 1807.6 1696 1584.5 1475.1 1357.2 1218.4 1060.5
898.5 740.7 572.4 393.5 214.6 48.4 0
7985.7 7880.4 7689 7364.9 6859.9 6142.3 5355.3 4606.2 4054.9 3585.7
3185.8 2960.7 2830.2 2716.6 2598.8 2499.9 2447.3 2428.3 2392.5 2312.6
2196.8 2081.1 1963.3 1849.6 1725.5 1603.4 1479.3 1346.7 1218.4 1077.4
928 761.7 572.4 370.3 189.4 40 0
7985.7 7846.8 7524.8 6996.7 6222.3 5277.5 4477.9 3924.4 3482.5 3206.9
3076.4 2956.5 2830.2 2695.6 2571.4 2495.6 2472.5 2459.9 2430.4 2335.7
2116.9 1992.7 1881.2 1773.9 1675 1582.4 1468.8 1342.5 1207.8 1056.3
892.2 715.4 530.3 357.7 191.5 52.6 0
7985.7 7792.1 7343.9 6613.7 5612.1 4627.3 3998.1 3533 3280.5 3171.1
3034.3 2901.8 2811.3 2714.5 2581.9 2497.8 2459.9 2409.4 2186.3 2091.6
2060.1 2047.4 2011.7 1954.9 1868.6 1755 1595 1445.6 1281.5 1117.4
949 780.7 606 429.3 252.5 86.3 0
7985.7 7777.3 7230.2 6323.3 5184.9 4294.8 3733 3373.1 3265.8 3141.7
2990.2 2887 2821.8 2735.5 2577.7 2470.4 2386.2 2154.8 2074.8 2041.1
2013.8 2007.5 1982.2 1914.9 1799.1 1662.4 1515.1 1355.1 1188.9 1039.5
894.3 751.2 614.4 475.6 477.7 361.9 0
7985.7 7720.5 7070.3 6045.5 4860.8 4094.9 3573 3341.6 3263.7 3122.7
2977.5 2884.9 2830.2 2744 2558.8 2396.7 2184.2 2018 1965.4 1917
1885.4 1866.5 1780.2 1683.4 1574 1464.6 1336.2 1212.1 1075.3 936.4
805.9 671.3 545 656.5 589.2 197.8 0
7985.7 7703.7 7013.5 5946.6 4728.3 3935 3467.8 3328.9 3257.4 3120.6
2977.5 2891.2 2851.3 2771.3 2546.2 2308.4 2030.6 1914.9 1841.2 1782.3
1752.8 1687.6 1578.2 1477.2 1374.1 1258.3 1157.3 1056.3 949 852.2
803.8 635.5 528.2 730.2 336.7 84.2 0
7985.7 7731 7055.6 5959.3 4757.7 3987.6 3486.8 3337.4 3278.4 3143.8
2990.2 2908.1 2866 2794.5 2575.6 2310.5 2026.4 1910.7 1832.8 1771.8
1738.1 1675 1567.7 1473 1367.8 1256.2 1144.7 1043.7 944.8 827
723.9 595.5 528.2 732.3 290.4 71.5 0
